(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Iron SX Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SX-80

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    530
  • Overall Length(mm)
    322
  • Power Consumption(W)
    75
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    SX-80-T
  • Trusco Code
    129-5080
  • Features
    As it is protected by integral sintered alumina ceramic, it is excellent in electrical insulation, thermal conductivity and chemical resistance.
  • Mass(g)
    340
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.
Part Number
SX-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,076.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    530
  • Overall Length(mm)
    322
  • Power Consumption(W)
    75
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    SX-80-T
  • Trusco Code
    129-5080
  • Features
    As it is protected by integral sintered alumina ceramic, it is excellent in electrical insulation, thermal conductivity and chemical resistance.
  • Mass(g)
    340
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.

Product Description

[Features]
· As it is protected by integral sintered alumina ceramic, it has excellent electrical insulation, thermal conductivity, and chemical resistance.

Specifications of SX-80

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    530
  • Overall Length(mm)
    322
  • Power Consumption(W)
    75
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    SX-80-T
  • Trusco Code
    129-5080
  • Features
    As it is protected by integral sintered alumina ceramic, it is excellent in electrical insulation, thermal conductivity and chemical resistance.
  • Mass(g)
    340
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.
Part Number
SX-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,076.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1