- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Koteraiza, Cordless Soldering Iron SKM-40
Specifications of SKM-40
-
- Product Type
- Cordless Soldering Iron
-
- Lead-free solder compliant
- x
-
- Total Length(mm)
- 197
-
- Set Temperature(°C)
- 500 (650°C When Hot Blowing, 1,300°C When Torch is Used)
-
- Gas Filling Amount(ml)
- 12
-
- Mass(g)
- 130
-
- Supplied Iron Tip
- SK-42
-
- Trusco Code
- 368-8470
-
- Features
- A cord-less soldering iron that does not require a power source/ Can also be used in countries with different voltage settings. Can be used in 30 seconds after ignition. Power can be adjusted to that equivalent to 20 W to 60 W. Can be used for gas torch and hot blow and yet is and affordable price.
-
- Use
- For outdoor work and work in places with no power source
-
- Specifications
- Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours (Lever Central Position)
-
- Accessories
- Protective Cap, Iron Base with Cleaner, Hot Blow Tip (SK-46), Thread Solder
-
- Internal Capacity
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 2,190.39
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Cordless Soldering Iron
-
- Lead-free solder compliant
- x
-
- Total Length(mm)
- 197
-
- Set Temperature(°C)
- 500 (650°C When Hot Blowing, 1,300°C When Torch is Used)
-
- Gas Filling Amount(ml)
- 12
-
- Mass(g)
- 130
-
- Supplied Iron Tip
- SK-42
-
- Trusco Code
- 368-8470
-
- Features
- A cord-less soldering iron that does not require a power source/ Can also be used in countries with different voltage settings. Can be used in 30 seconds after ignition. Power can be adjusted to that equivalent to 20 W to 60 W. Can be used for gas torch and hot blow and yet is and affordable price.
-
- Use
- For outdoor work and work in places with no power source
-
- Specifications
- Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours (Lever Central Position)
-
- Accessories
- Protective Cap, Iron Base with Cleaner, Hot Blow Tip (SK-46), Thread Solder
-
- Internal Capacity
- 1 Set
Product Description
A stylish soldering iron for a variety of work fields.
[Features]
· Works in about 30 seconds from ignition and the power can be adjusted from 20 to 60 W equivalent.
· Can be used for gas torches and hot blows.
· About 1 hour of continuous use with a single gas filling.
· Manual ignition system.
[Applications]
· For work in places without a power supply, outdoors, etc.
Specifications of SKM-40
-
- Product Type
- Cordless Soldering Iron
-
- Lead-free solder compliant
- x
-
- Total Length(mm)
- 197
-
- Set Temperature(°C)
- 500 (650°C When Hot Blowing, 1,300°C When Torch is Used)
-
- Gas Filling Amount(ml)
- 12
-
- Mass(g)
- 130
-
- Supplied Iron Tip
- SK-42
-
- Trusco Code
- 368-8470
-
- Features
- A cord-less soldering iron that does not require a power source/ Can also be used in countries with different voltage settings. Can be used in 30 seconds after ignition. Power can be adjusted to that equivalent to 20 W to 60 W. Can be used for gas torch and hot blow and yet is and affordable price.
-
- Use
- For outdoor work and work in places with no power source
-
- Specifications
- Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours (Lever Central Position)
-
- Accessories
- Protective Cap, Iron Base with Cleaner, Hot Blow Tip (SK-46), Thread Solder
-
- Internal Capacity
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 2,190.39
|
CORDLESS SOLDERING IRONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?