(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Cabinet (KA-90M)

Security Cabinet (KA-90M)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KA-90M SALE
KA-90S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Mass Amount Of Content

฿ 232,428.00

฿ 153,448.97

SECURITY CABINETS 1 Piece(s) 40 Day(s) Base unit 47000 1 unit

฿ 102,485.00

฿ 89,674.38

SECURITY CABINETS 1 Piece(s) 40 Day(s) Support unit 45000 1 unit

Basic Specifications

  • Width (mm)
    800
  • Height (mm)
    864
  • Depth (mm)
    450
  • Product Type
    Warehouse
  • Accessory
    2 Shelf Boards
  • Power Supply
    Single-Phase 100 V
  • Display
    Liquid crystal (with back light)
  • Number of registrations
    200 People
  • Number of log records
    100000 cases
  • Amount Of Content
    1 unit

Product Description

KA-90M is a security cabinet master unit. Can be used in combination with an optional support unit/base. Select between three types of registration method: fingerprint authentication, contactless IC card, or ID code number.

Part Number
KA-90M SALE
KA-90S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Mass Amount Of Content

฿ 232,428.00

฿ 153,448.97

SECURITY CABINETS 1 Piece(s) 40 Day(s) Base unit 47000 1 unit

฿ 102,485.00

฿ 89,674.38

SECURITY CABINETS 1 Piece(s) 40 Day(s) Support unit 45000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1