(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Boot Locker

Stainless Steel Boot Locker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 85,118.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNG-12-34T SALE
SNG-12-43T SALE
SNG-16-44T SALE
SNG-20-54T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Details Type Trusco Code Mass
(kg)

฿ 85,118.00

฿ 73,414.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 765 1425 For 12 people / 3 rows, 4 levels 458-8703 41 1 unit

฿ 85,118.00

฿ 73,414.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1095 For 12 people / 4 rows, 3 levels 458-8711 39 1 unit

฿ 111,109.00

฿ 95,831.51

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1425 For 16 people / 4 rows, 4 levels 458-8720 48 1 unit

฿ 134,260.00

฿ 108,992.27

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1255 1425 For 20 People / 5 Rows 4 Levels 458-8738 58 1 unit

Basic Specifications

  • Depth (mm)
    330
  • Product Type
    Warehouse
  • Effective Dimensions per Box: Opening Width(mm)
    225
  • Effective Dimensions per Box: Depth(mm)
    328
  • Effective Dimensions per Box: Height(mm)
    310
  • Features
    A rust-resistant and durable boot locker entirely made of stainless steel.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Material
    Stainless Steel (SUS304)
  • 1 unit

Product Description

[Features]
· A rust-resistant and durable boot locker entirely made of stainless steel.
[Applications]
· For research facilities, cleanrooms, food factories, etc.

Part Number
SNG-12-34T SALE
SNG-12-43T SALE
SNG-16-44T SALE
SNG-20-54T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Details Type Trusco Code Mass
(kg)

฿ 85,118.00

฿ 73,414.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 765 1425 For 12 people / 3 rows, 4 levels 458-8703 41 1 unit

฿ 85,118.00

฿ 73,414.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1095 For 12 people / 4 rows, 3 levels 458-8711 39 1 unit

฿ 111,109.00

฿ 95,831.51

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1425 For 16 people / 4 rows, 4 levels 458-8720 48 1 unit

฿ 134,260.00

฿ 108,992.27

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1255 1425 For 20 People / 5 Rows 4 Levels 458-8738 58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1