(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSB-60H |
TSB-4560H |
TST-TN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Height (mm) | Depth (mm) | Details Type | Abstract | Trusco Code | Mass (kg) |
Adjuster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,376.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 900 | 60 | 476 | Base | - | 462-1352 | 5.1 | Available | 1 unit | ||
฿ 11,106.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 450 | 60 | 476 | Base | - | 462-1344 | 4.3 | Available | 1 unit | ||
฿ 6,216.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 860.5 | 15 | 432 | Shelf Board | Flat shelf board | 462-1468 | 4.1 | - | 1 pc. |
[Features]
· Stainless steel storage cabinet option.
Part Number |
---|
TSB-60H |
TSB-4560H |
TST-TN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Height (mm) | Depth (mm) | Details Type | Abstract | Trusco Code | Mass (kg) |
Adjuster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,376.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 900 | 60 | 476 | Base | - | 462-1352 | 5.1 | Available | 1 unit | ||
฿ 11,106.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 450 | 60 | 476 | Base | - | 462-1344 | 4.3 | Available | 1 unit | ||
฿ 6,216.00 |
STAINLESS STEEL CABINETS | 1 Piece(s) | 40 Day(s) | 860.5 | 15 | 432 | Shelf Board | Flat shelf board | 462-1468 | 4.1 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?