(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Chemical Storage Upper/Lower Stage Set for Upper Placement / for Lower Placement (EY-900B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EY-600 SALE
EY-600A SALE
EY-600B SALE
EY-900 SALE
EY-900A SALE
EY-900B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Uniform Load Capacity (kg) / level Stationary Model Trusco Code Mass
(kg)
Amount Of Content

฿ 73,900.00

฿ 60,235.89

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 1800 40 Upper/Lower Level Set 459-9772 40 1 unit

฿ 36,300.00

฿ 32,503.02

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 900 20 For upper placement only 459-9781 18 1 unit

฿ 38,600.00

฿ 34,014.32

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 900 20 Dedicated for bottom support 459-9799 22 1 unit

฿ 88,000.00

฿ 72,987.20

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 1800 40 Upper/Lower Level Set 459-9802 50 1 unit

฿ 43,000.00

฿ 38,171.10

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 900 20 For upper placement only 459-9811 20 1 unit

฿ 48,000.00

฿ 43,084.80

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 900 20 Dedicated for bottom support 459-9829 30 1 unit

Basic Specifications

  • Depth (mm)
    450
  • Product Type
    Storage Cabinet
  • Features
    Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability.
  • Specifications
    With Key
  • Material
    Impact-resistant Vinyl chloride
  • Accessories
    With earthquake resistant fixing brackets (2 L-shaped fixing brackets, 2 flat-shaped fixing brackets)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Because it is made from PVC, it is not only chemical-resistant, but the main body is also rust-resistant (excluding metal parts). Also, because shock-resistant Kydac is used, it features excellent durability.

Part Number
EY-600 SALE
EY-600A SALE
EY-600B SALE
EY-900 SALE
EY-900A SALE
EY-900B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Uniform Load Capacity (kg) / level Stationary Model Trusco Code Mass
(kg)
Amount Of Content

฿ 73,900.00

฿ 60,235.89

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 1800 40 Upper/Lower Level Set 459-9772 40 1 unit

฿ 36,300.00

฿ 32,503.02

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 900 20 For upper placement only 459-9781 18 1 unit

฿ 38,600.00

฿ 34,014.32

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 600 900 20 Dedicated for bottom support 459-9799 22 1 unit

฿ 88,000.00

฿ 72,987.20

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 1800 40 Upper/Lower Level Set 459-9802 50 1 unit

฿ 43,000.00

฿ 38,171.10

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 900 20 For upper placement only 459-9811 20 1 unit

฿ 48,000.00

฿ 43,084.80

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 900 900 20 Dedicated for bottom support 459-9829 30 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1