(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Chemical Storage (Desktop Type)

PVC Chemical Storage (Desktop Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 600S-S

  • Width (mm)
    600
  • Height (mm)
    900
  • Depth (mm)
    450
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    10
  • Stationary Model
    Dedicated for bottom support
  • Trusco Code
    459-9721
  • Features
    Large size desktop type made of polyvinyl chloride so that the main body will not rust, as well as possessing excellent chemical resistance and durability thanks to the shock-resistant resin plate.
  • Mass(kg)
    22
  • Summary
    Shelf x 2, Drawers x 2
  • Specifications
    With Key
  • Side Interior Size(mm)
    208×320×160
  • Shelf Adjustment Pitch
    220 mm (fixed tray)
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit
Part Number
600S-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,673.00

฿ 35,579.16

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Width (mm)
    600
  • Height (mm)
    900
  • Depth (mm)
    450
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    10
  • Stationary Model
    Dedicated for bottom support
  • Trusco Code
    459-9721
  • Features
    Large size desktop type made of polyvinyl chloride so that the main body will not rust, as well as possessing excellent chemical resistance and durability thanks to the shock-resistant resin plate.
  • Mass(kg)
    22
  • Summary
    Shelf x 2, Drawers x 2
  • Specifications
    With Key
  • Side Interior Size(mm)
    208×320×160
  • Shelf Adjustment Pitch
    220 mm (fixed tray)
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit

Product Description

[Features]
· Large type tabletop size.
· Because it is made from PVC, it is not only chemical-resistant, but the main body is also rust-resistant. Also, because shock-resistant Kydac is used, it features excellent durability.

Specifications of 600S-S

  • Width (mm)
    600
  • Height (mm)
    900
  • Depth (mm)
    450
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    10
  • Stationary Model
    Dedicated for bottom support
  • Trusco Code
    459-9721
  • Features
    Large size desktop type made of polyvinyl chloride so that the main body will not rust, as well as possessing excellent chemical resistance and durability thanks to the shock-resistant resin plate.
  • Mass(kg)
    22
  • Summary
    Shelf x 2, Drawers x 2
  • Specifications
    With Key
  • Side Interior Size(mm)
    208×320×160
  • Shelf Adjustment Pitch
    220 mm (fixed tray)
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit
Part Number
600S-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,673.00

฿ 35,579.16

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1