(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Type Vertical-Type Drawer Cabinet (ACVO-450H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ACVO-450H SALE
ACVO-450K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 560 455-1800 21 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 410 455-1818 20 1 unit

Basic Specifications

  • Width (mm)
    450
  • Height (mm)
    590
  • Product Type
    Storage Cabinet
  • Maximum Capacity (kg)/unit
    150
  • Summary
    Drawer x 4
  • Material
    Stainless Steel (SUS430)
  • Features
    This unit is insertable, so it can be used in combination with a single-drain sink with a space of 1,200 mm and a worktop space of 600 mm or more. It will fit tightly inside the slatted frame, so it won't be unsteady during use.
  • Note
    As this does not have legs or adjusters, it cannot be used standalone. To combine with a draining sink, there must be a notch cut into the apron of the washstand at the time of shipment from the manufacturer. There will be a separate charge for notch cutting.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Because it is an add-on unit, it can be used in combination with 1,200 mm clearance single-tank drainage sinks and 600 mm clearance or higher work benches.
· Because it fits in the drain board frame when it is inserted, it does not rattle during use.
[Applications]
· Factories, laboratories, hospitals, photo studios, dental laboratories.
· Storage, organization and stowing of parts, materials, fragrances, tools and utensils.

Part Number
ACVO-450H SALE
ACVO-450K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 560 455-1800 21 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 410 455-1818 20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1