(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Storage Cabinet Vertical Drawer-Attached Depth 600 mm Type (HTVO-450)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTVO-1200 SALE
HTVO-450 SALE
HTVO-500 SALE
HTVO-600 SALE
HTVO-750 SALE
HTVO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer Type
(Column)
Trusco Code Summary Mass
(kg)
Amount Of Content

฿ 67,970.16

฿ 60,806.11

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 3 455-2385 Drawer x 12 55 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 450 1 455-2393 Drawer x 4 22 1 unit

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 500 1 455-2407 Drawer x 4 25 1 unit

฿ 33,942.23

฿ 32,431.80

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 1 455-2415 Drawer x 4 28 1 unit

฿ 46,615.88

฿ 43,860.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 750 2 455-2423 Drawer x 8 38 1 unit

฿ 49,027.94

฿ 46,718.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 2 455-2431 Drawer x 8 40 1 unit

Basic Specifications

  • Height (mm)
    800
  • Depth (mm)
    600
  • Product Type
    Storage Cabinet
  • Maximum Capacity (kg)/unit
    320
  • Material
    Stainless Steel (SUS430)
  • Adjuster Adjustment Range
    30mm
  • Features
    Can be used as a desk, workbench or storage stand as it uses a reinforced top plate. Drawers are included for organizing and storage. Optional casters for workbench can be used.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Because it uses a reinforced top plate, it can be used as a desk, workbench, or storage stand.
·It comes with a drawer so you can organize and store it.
·Optional casters can be used for the work bench.
[Applications]
· Factories.
·Institute.
·Storage of parts, materials and tools.

Part Number
HTVO-1200 SALE
HTVO-450 SALE
HTVO-500 SALE
HTVO-600 SALE
HTVO-750 SALE
HTVO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer Type
(Column)
Trusco Code Summary Mass
(kg)
Amount Of Content

฿ 67,970.16

฿ 60,806.11

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 3 455-2385 Drawer x 12 55 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 450 1 455-2393 Drawer x 4 22 1 unit

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 500 1 455-2407 Drawer x 4 25 1 unit

฿ 33,942.23

฿ 32,431.80

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 1 455-2415 Drawer x 4 28 1 unit

฿ 46,615.88

฿ 43,860.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 750 2 455-2423 Drawer x 8 38 1 unit

฿ 49,027.94

฿ 46,718.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 2 455-2431 Drawer x 8 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1