(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pallet, Lightweight/Flat Stacking, Operational Limitation Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,943.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-D4-1111-8-BK
SK-D4-1111-8-BL
SK-D4-1111-11-BK
SK-D4-1111-14-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Height / Thickness (mm) Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Mass
(kg)
Material Details Amount Of Content

฿ 2,943.50

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 127 88 88 459-4002 8 Recycled Polypropylene (PP) 1 pc.

฿ 5,669.31

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Light Blue 127 88 88 459-4011 8 - 1 pc.

฿ 2,943.50

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 120 87 87 459-3952 7.1 Recycled Polypropylene (PP) 1 pc.

฿ 3,198.71

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 121.5 87 87 459-3979 6.7 Recycled Polypropylene (PP) 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Center Block Width(mm)
    190
  • Features
    The back side has a grid shape for hand lifts, and relief holes for fork casters. JIS classified as an integrated "Pull Pallet" for intermodal transporting. Optimal pallet for exporting.
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Amount Of Content
    1 pc.

Product Description

A pallet that can only be used for flat stacking which can be transported using a hand lift and in which the shapes of the deck face and back side are different.
[Features]
· A pallet that is lighter than double-sided types and can also be used with forklifts.
· Many one-way types for overseas-use are also in this shape.
[Applications]
· Various containers can be transported at once.
· Also used to prevent collapsing when stacked.
· Improve efficiency by making pallets all the same type.

Part Number
SK-D4-1111-8-BK
SK-D4-1111-8-BL
SK-D4-1111-11-BK
SK-D4-1111-14-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Height / Thickness (mm) Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Mass
(kg)
Material Details Amount Of Content

฿ 2,943.50

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 127 88 88 459-4002 8 Recycled Polypropylene (PP) 1 pc.

฿ 5,669.31

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Light Blue 127 88 88 459-4011 8 - 1 pc.

฿ 2,943.50

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 120 87 87 459-3952 7.1 Recycled Polypropylene (PP) 1 pc.

฿ 3,198.71

PLASTIC PALLETS 1 Piece(s) 20 Day(s) Black 121.5 87 87 459-3979 6.7 Recycled Polypropylene (PP) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1