(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pallet, NPC PALLET, for Printing Industries

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,325.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX-089065E4 SALE
SX-095065E4 SALE
SX-1108E4 SALE
SX-1109E4 SALE
SX-120100E4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 13,325.20

฿ 11,764.82

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 890 650 280 530 463-4845 11.6 1 pc.

฿ 14,218.44

฿ 12,554.88

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 950 650 310 530 463-4853 12.4 1 pc.

฿ 16,105.83

฿ 13,432.26

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 800 370 220 463-4861 19 1 pc.

฿ 16,909.67

฿ 13,960.62

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 900 370 270 463-4870 21 1 pc.

฿ 19,647.43

฿ 16,242.53

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 435 335 463-4888 24.3 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene + Long Glass Fiber + MDF
  • Color
    Gray
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    124
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Height(mm)
    100
  • Insertion Dimensions (Deep Side) Height(mm)
    100
  • Center Block Width(mm)
    100
  • Features
    Even in skid form, a high rigidity has been achieved using sandwich molded composite material. Since it is a skid pallet, hand lifting can be done smoothly.
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Amount Of Content
    1 pc.

Product Description

A pallet that comes in sizes that match that of standard printing paper.
[Features]
· Composite sandwich molded for high rigidity, even with its skid shape.
· A skid pallet for smooth hand lifter work.
[Applications]
· The skid shape, lacking a bottom deck board, is optimal for printing paper, which can collapse easily due to the impact that occurs when hand lifters are inserted.

Part Number
SX-089065E4 SALE
SX-095065E4 SALE
SX-1108E4 SALE
SX-1109E4 SALE
SX-120100E4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 13,325.20

฿ 11,764.82

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 890 650 280 530 463-4845 11.6 1 pc.

฿ 14,218.44

฿ 12,554.88

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 950 650 310 530 463-4853 12.4 1 pc.

฿ 16,105.83

฿ 13,432.26

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 800 370 220 463-4861 19 1 pc.

฿ 16,909.67

฿ 13,960.62

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 900 370 270 463-4870 21 1 pc.

฿ 19,647.43

฿ 16,242.53

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 435 335 463-4888 24.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1