(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pallet, NPC PALLET, Rigid Type, One-Side Two-Way Feed, One-Side Four-Way Feed, Double-Sided Four-Way Feed (ZD-1111E-LG)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZD-1111E-BR
ZD-1111E-LG
ZD-1111E-RR-BK
ZD-1113E-LG SALE
ZD-1113E-RR-BK
ZD-1114E-LG SALE
ZD-1114E-RR-BK
ZD-1315E-RR-BK SALE
ZFD-1111E-BR
ZFD-1111E-LG
ZFD-1111E-RR-BK
ZFD-1211E-LG
ZFD-1212E-LG
ZFR-1111E-BR
ZFR-1111E-LG
ZFR-1111E-RR-BK
ZFR-1211E-LG SALE
ZFR-1212E-LG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Specifications Height / Thickness (mm) Type Details Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Features Mass
(kg)
Compatible Equipment Material Details Amount Of Content

฿ 13,768.57

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 463-4896 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 13,768.57

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 453-2970 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 12,104.52

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 463-4918 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.9 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 18,881.78

฿ 10,909.89

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 453-2988 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 28.6 Hand Pallet Truck/Forklift - 1 pc.

฿ 16,709.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 463-4934 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 29 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 19,658.10

฿ 11,387.94

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1400 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 453-2996 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 29.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 17,354.19

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1400 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 463-4951 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 30 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 21,633.41

฿ 12,289.94

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1500 1300 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 300 463-4969 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 34.6 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 14,685.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 463-4977 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 18.3 Hand Pallet Truck/Forklift - 1 pc.

฿ 14,685.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 453-3003 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 26.0 Hand Pallet Truck, Forklift - 1 pc.

฿ 13,027.00

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 463-4993 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 18.7 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 17,550.30

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 280 90 260 90 190 453-3011 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 24.6 Hand Pallet Truck, Forklift - 1 pc.

฿ 18,644.52

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1200 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 280 90 280 90 190 453-3020 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 26.0 Hand Pallet Truck, Forklift - 1 pc.

฿ 15,588.36

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 90 260 80 190 463-5027 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.3 Forklift - 1 pc.

฿ 16,218.55

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 80 260 80 190 453-3038 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.3 Forklift - 1 pc.

฿ 13,839.89

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 90 260 80 190 463-5043 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.7 Forklift Recycled Polypropylene (PP) 1 pc.

฿ 19,289.68

฿ 11,029.84

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 Light Green 4-Way Feed 140 Double-Sided Four-Way / Anti-Slip Tape 280 70 260 70 190 453-3046 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 26.5 Forklift - 1 pc.

฿ 20,404.63

฿ 11,532.70

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1200 Light Green 4-Way Feed 140 Double-Sided Four-Way / Anti-Slip Tape 280 70 280 70 190 453-3054 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 28.1 Forklift - 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    4000
  • Maximum Dynamic Load (kg)
    1000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A pallet that features both strength and lightness thanks to gas-assisted molding.
· Can also be used in automated warehouses with 2-point support.
[Applications]
· Can be used in automated warehouses depending on the conditions.

Part Number
ZD-1111E-BR
ZD-1111E-LG
ZD-1111E-RR-BK
ZD-1113E-LG SALE
ZD-1113E-RR-BK
ZD-1114E-LG SALE
ZD-1114E-RR-BK
ZD-1315E-RR-BK SALE
ZFD-1111E-BR
ZFD-1111E-LG
ZFD-1111E-RR-BK
ZFD-1211E-LG
ZFD-1212E-LG
ZFR-1111E-BR
ZFR-1111E-LG
ZFR-1111E-RR-BK
ZFR-1211E-LG SALE
ZFR-1212E-LG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Specifications Height / Thickness (mm) Type Details Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Features Mass
(kg)
Compatible Equipment Material Details Amount Of Content

฿ 13,768.57

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 463-4896 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 13,768.57

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 453-2970 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 12,104.52

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 260 90 - - 190 463-4918 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 18.9 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 18,881.78

฿ 10,909.89

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 453-2988 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 28.6 Hand Pallet Truck/Forklift - 1 pc.

฿ 16,709.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 463-4934 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 29 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 19,658.10

฿ 11,387.94

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1400 1100 Light Green 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 453-2996 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 29.5 Hand Pallet Truck/Forklift - 1 pc.

฿ 17,354.19

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1400 1100 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 350 463-4951 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 30 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 21,633.41

฿ 12,289.94

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1500 1300 Black 2-Way Feed 150 Single-Sided 2-Way Insertion / with Anti-Slip Tape 300 90 - - 300 463-4969 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 34.6 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 14,685.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 463-4977 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 18.3 Hand Pallet Truck/Forklift - 1 pc.

฿ 14,685.03

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 453-3003 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 26.0 Hand Pallet Truck, Forklift - 1 pc.

฿ 13,027.00

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 260 90 260 90 190 463-4993 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 18.7 Hand Pallet Truck/Forklift Recycled Polypropylene (PP) 1 pc.

฿ 17,550.30

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 280 90 260 90 190 453-3011 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 24.6 Hand Pallet Truck, Forklift - 1 pc.

฿ 18,644.52

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1200 Light Green 4-Way Feed 150 Single-Sided 4-Way Insertion / with Anti-Slip Tape 280 90 280 90 190 453-3020 A pallet both light and durable. It can also be used in an automatic warehouse with 2-point support. 26.0 Hand Pallet Truck, Forklift - 1 pc.

฿ 15,588.36

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Brown 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 90 260 80 190 463-5027 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.3 Forklift - 1 pc.

฿ 16,218.55

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Light Green 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 80 260 80 190 453-3038 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.3 Forklift - 1 pc.

฿ 13,839.89

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 Black 4-Way Feed 150 Double-Sided Four-Way / Anti-Slip Tape 260 90 260 80 190 463-5043 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 20.7 Forklift Recycled Polypropylene (PP) 1 pc.

฿ 19,289.68

฿ 11,029.84

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 Light Green 4-Way Feed 140 Double-Sided Four-Way / Anti-Slip Tape 280 70 260 70 190 453-3046 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 26.5 Forklift - 1 pc.

฿ 20,404.63

฿ 11,532.70

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1200 Light Green 4-Way Feed 140 Double-Sided Four-Way / Anti-Slip Tape 280 70 280 70 190 453-3054 A palette that combines strength and lightness due to the gas assist molding. It can also be used in an automatic warehouse with a 2-point support. 28.1 Forklift - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1