(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pallet, NPC PALLET, Lightweight / Recycled Material (LA-1210RR-BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LA-1111RR-BK
LA-1210RR-BK
LA-1211RR-BK
LA-1310RR-BK
LA-1311RR-BK
SLB-1111RR-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,721.91

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 260 90 260 90 463-4781 13.3 1 pc.

฿ 5,721.91

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 260 90 260 90 463-4799 12.6 1 pc.

฿ 6,912.39

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 270 90 270 90 463-4802 14.5 1 pc.

฿ 6,198.10

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1000 300 90 260 90 463-4811 14.1 1 pc.

฿ 6,436.19

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 300 90 260 90 463-4829 15.7 1 pc.

฿ 4,769.53

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 260 88 260 88 463-4837 10.8 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided four-way
  • Center Block Width(mm)
    190
  • Features
    The integral molding achieves both weight reduction and strength. This pallet effectively uses resource and uses recycled materials with consideration for the environment.
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

Both lightweight and strong for transport and storage. A pallet using recycled materials, taking into consideration effective use of raw materials and the environment.
[Features]
· Smooth entry of the hand lifter into pallets is possible thanks to wide insertion points and gentle bottom slopes.
· Hygienic, with no need to worry about corrosion or mold.
[Applications]
· 1 t when uniformly stacking cardboard or returnable plastic boxes.
· Developed for flat placement and stacking applications. Both lightweight and strong enough for transport and storage.
· Made from recycled materials in consideration of the environment.

Part Number
LA-1111RR-BK
LA-1210RR-BK
LA-1211RR-BK
LA-1310RR-BK
LA-1311RR-BK
SLB-1111RR-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,721.91

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 260 90 260 90 463-4781 13.3 1 pc.

฿ 5,721.91

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 260 90 260 90 463-4799 12.6 1 pc.

฿ 6,912.39

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1100 270 90 270 90 463-4802 14.5 1 pc.

฿ 6,198.10

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1000 300 90 260 90 463-4811 14.1 1 pc.

฿ 6,436.19

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1100 300 90 260 90 463-4829 15.7 1 pc.

฿ 4,769.53

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 1100 260 88 260 88 463-4837 10.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1