(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EF Fencing Sweeper Extensible Spare

EF Fencing Sweeper Extensible Spare

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL-738-200-0

  • Product Model
    Dust Removing Hand Brush
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    50
  • Height(mm)
    435
  • Mass(g)
    56
  • Trusco Code
    404-0228
  • Amount Of Content
    1 pc.
Part Number
CL-738-200-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 958.00

HAND BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· A flexible material evocative of a fencer's sword is used as a rod to catch dirt / garbage by hugging various cleaning surfaces smoothly.
· Uses ultrafine fibers to reliably remove dirt and dust.
[Applications]
· For cleaning high places or places that are difficult to reach.

Specifications of CL-738-200-0

  • Product Model
    Dust Removing Hand Brush
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    50
  • Height(mm)
    435
  • Mass(g)
    56
  • Trusco Code
    404-0228
  • Amount Of Content
    1 pc.
Part Number
CL-738-200-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 958.00

HAND BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1