(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-896-520-3 |
CL-896-530-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 608.00 |
MOPS(HAND TYPE) | 1 Piece(s) | 10 Day(s) | 460 | 110 | 404-0236 | 1 pc. | ||
฿ 777.00 |
MOPS(HAND TYPE) | 1 Piece(s) | 12 Day(s) | 700 | 150 | 404-0244 | 1 pc. |
"With conductive fiber to remove the static electric, re-adhesion of dust is prevented."
Part Number |
---|
CL-896-520-3 |
CL-896-530-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 608.00 |
MOPS(HAND TYPE) | 1 Piece(s) | 10 Day(s) | 460 | 110 | 404-0236 | 1 pc. | ||
฿ 777.00 |
MOPS(HAND TYPE) | 1 Piece(s) | 12 Day(s) | 700 | 150 | 404-0244 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?