(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 328.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-374-421-1
CL-374-421-2
CL-374-421-3
CL-374-421-5
CL-374-421-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Green 335-0797 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Red 335-0801 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Blue 335-0819 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Yellow 335-0827 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) White 335-0835 1 pc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Mop Spare Brush
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • Material (Shell / Hair)
    Cotton, polyester
  • Features
    It is an excellent water absorbent standard mop. Moreover, it is compatible with other company's products.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Standard mop with excellent water retention. Additionally, this product is compatible with products produced by other manufacturers.

Part Number
CL-374-421-1
CL-374-421-2
CL-374-421-3
CL-374-421-5
CL-374-421-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Green 335-0797 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Red 335-0801 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Blue 335-0819 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Yellow 335-0827 1 pc.

฿ 328.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) White 335-0835 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1