(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,047.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-374-100-1
CL-374-100-2
CL-374-100-3
CL-374-100-5
CL-374-100-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Green 330-8499 1 pc.

฿ 1,047.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Red 330-8502 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Blue 330-8511 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Yellow 330-8529 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) White 330-8537 1 pc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Body / Option
    Option
  • Detailing Type
    FX Aluminum Telescopic Handle
  • Length(mm)
    1110~1800
  • Mass(g)
    550
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    A convenient handle bar with adjustable length. Can be adjusted to optimum size for the desired operation location. Compatible with other manufacturers' products.
  • Material (Handle)
    Aluminum
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Convenient extendable handle that can adjust the length with a single movement. Can be adjusted to an optimal size for different working conditions, etc. Additionally, this product is compatible with products produced by other manufacturers.
[Applications]
· For cleaning the floors of offices, commercial facilities, hospitals, factories, etc.

Part Number
CL-374-100-1
CL-374-100-2
CL-374-100-3
CL-374-100-5
CL-374-100-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Green 330-8499 1 pc.

฿ 1,047.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) Red 330-8502 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Blue 330-8511 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 12 Day(s) Yellow 330-8529 1 pc.

฿ 1,143.00

MOPS(HEAD REPLACEABLE TYPE) 1 Piece(s) 10 Day(s) White 330-8537 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1