(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Broom Burlon (C23-0ALU-MB)

Garden Broom Burlon (C23-0ALU-MB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C23-0ALU-MB
C23-0ASU-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Broom Type Width x Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 383.12

GARDEN BROOMS 1 Piece(s) 10 Day(s) Long Brooms 220×1245 380 296-7847 1 pc.

฿ 241.02

GARDEN BROOMS 1 Piece(s) 10 Day(s) Brushes 200×700 220 296-7855 1 pc.

Basic Specifications

  • Product Model
    Brooms
  • Features
    The bristles are made of both natural and chemical fibers, allowing anything from fine dust to bulky waste to be swept.
  • Material
    Handle: Steel / Head: Polypropylene (PP) / Bristles: Polypropylene (PP) 50%, Allen Fiber 50%
  • Amount Of Content
    1 pc.
Part Number
C23-0ALU-MB
C23-0ASU-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Broom Type Width x Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 383.12

GARDEN BROOMS 1 Piece(s) 10 Day(s) Long Brooms 220×1245 380 296-7847 1 pc.

฿ 241.02

GARDEN BROOMS 1 Piece(s) 10 Day(s) Brushes 200×700 220 296-7855 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1