(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fern Brush 250x755 / 250x1250 (SB-L)

Fern Brush 250x755 / 250x1250 (SB-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-L
SB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(mm)
Trusco Code Mass Back Material Amount Of Content

฿ 235.00

GARDEN BROOMS 1 Piece(s) 1 Day(s) 250×1250 176-9723 440g Steel 1 pc.

฿ 173.00

GARDEN BROOMS 1 Piece(s) Same day 250×755 176-9731 180g Polyethylene (PE) 1 pc.

Basic Specifications

  • Product Type
    Broom
  • Broom Type
    Bamboo broom
  • Hair material
    Fern
  • Material (handle)
    Bamboo and PVC tubes
  • Amount Of Content
    1 pc.

Product Description

Made from Japanese ferns of the highest quality and can be used to clean not only inside and outside of houses, but also to mop up puddles.
[Features]
· Uses the heaviest top-class bracken produced in Japan.
[Applications]
· Cleaning implements.
· It provides excellent drainage and can be used in various places.

Part Number
SB-L
SB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(mm)
Trusco Code Mass Back Material Amount Of Content

฿ 235.00

GARDEN BROOMS 1 Piece(s) 1 Day(s) 250×1250 176-9723 440g Steel 1 pc.

฿ 173.00

GARDEN BROOMS 1 Piece(s) Same day 250×755 176-9731 180g Polyethylene (PE) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Well drained, easy to sweep. can be used in various places. 
●180g of fern is used.(SB-L)

Materials

●Handle: Bamboo/PVC Tube 
●Hair: Fern