(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EF Corner Broom Unit/Spare (CL-736-030-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-736-030-0
CL-736-045-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 958.00

BROOMS 1 Piece(s) 10 Day(s) 300×1348 361-7769 410 1 pc.

฿ 1,069.00

BROOMS 1 Piece(s) 10 Day(s) 450×1348 361-7777 470 1 pc.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Body / Spare
    Main Body
  • Features
    Dual bristle-type broom ideal for sweeping corners.
  • Material (Handle)
    Aluminum
  • Material (Shell / Hair)
    ABS Resin, Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This 2-stage bristled broom fits into corners to thoroughly sweep out dust.
· Extended bristles limit contact with wall surfaces for a quiet and pleasant cleaning experience.

Part Number
CL-736-030-0
CL-736-045-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 958.00

BROOMS 1 Piece(s) 10 Day(s) 300×1348 361-7769 410 1 pc.

฿ 1,069.00

BROOMS 1 Piece(s) 10 Day(s) 450×1348 361-7777 470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1