(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Broom (with Pipe Handle) (CL-380-130-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-380-130-0
CL-380-145-0
CL-380-330-0
CL-380-345-0
CL-381-030-0
CL-381-230-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm)
Width
(mm)
Body / Spare Trusco Code Mass
(g)
Features Material (Handle) Amount Of Content

฿ 355.00

BROOMS 1 Piece(s) 1 Day(s) 300×1340 - Main Body 297-2298 500 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 476.00

BROOMS 1 Piece(s) 1 Day(s) 450×1340 - Main Body 297-2301 600 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 222.31

BROOM SPARES 1 Piece(s) 40 Day(s) - 300 Spare 297-2310 200 - - 1 pc.

฿ 318.88

BROOM SPARES 1 Piece(s) 40 Day(s) - 450 Spare 297-2328 300 - - 1 pc.

฿ 848.00

BROOMS 1 Piece(s) 40 Day(s) 600×1340 - Main Body 297-2336 600 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 590.00

BROOM SPARES 1 Piece(s) 40 Day(s) - 600 Spare 297-2344 300 - - 1 pc.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Material (Shell / Hair)
    Shell: Natural Wood; Hair: Polyester 60% (Recycled Resin), Black Palm 20% and Horse Hair 20%
  • Amount Of Content
    1 pc.
Part Number
CL-380-130-0
CL-380-145-0
CL-380-330-0
CL-380-345-0
CL-381-030-0
CL-381-230-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(mm)
Width
(mm)
Body / Spare Trusco Code Mass
(g)
Features Material (Handle) Amount Of Content

฿ 355.00

BROOMS 1 Piece(s) 1 Day(s) 300×1340 - Main Body 297-2298 500 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 476.00

BROOMS 1 Piece(s) 1 Day(s) 450×1340 - Main Body 297-2301 600 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 222.31

BROOM SPARES 1 Piece(s) 40 Day(s) - 300 Spare 297-2310 200 - - 1 pc.

฿ 318.88

BROOM SPARES 1 Piece(s) 40 Day(s) - 450 Spare 297-2328 300 - - 1 pc.

฿ 848.00

BROOMS 1 Piece(s) 40 Day(s) 600×1340 - Main Body 297-2336 600 The handle bends freely by 180° and the bristles fit the floor surface to sweep out even fine dust. Polyethylene adhesive film in 22.2 mm steel pipe 1 pc.

฿ 590.00

BROOM SPARES 1 Piece(s) 40 Day(s) - 600 Spare 297-2344 300 - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The handle bends freely 180 degrees and the tip of the hair fits the floor surface and sweeps out fine dust.

Specification

●SPQ(piece):20

Materials

●Handle: 22.2mm Polyethylene adhesive film on steel pipe
●Instep: Natural Wood
●Hair: Polyester 60%(recycled resin), Black Palm 20%, Horse Hair 20%