(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Gutter Rake Square

Stainless Steel Gutter Rake Square

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 074353

  • Product Type
    Other
  • Total Length(mm)
    1230
  • Trusco Code
    382-0238
  • Mass(g)
    900
  • Earlier width(mm)
    155
  • Head Length(mm)
    185
  • Head Depth(mm)
    57
  • Features
    Stainless steel material with excellent corrosion resistance has been used. Drainage hole has been provided.
  • Use
    For groove cleaning work. For sludge scooping work.
  • Head Part
    Stainless Steel (SUS430)
  • Material (Handle)
    Steel Pipe Coating Film
  • Amount Of Content
    1 pc.
Part Number
074353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 971.05

DUST TONGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Total Length(mm)
    1230
  • Trusco Code
    382-0238
  • Mass(g)
    900
  • Earlier width(mm)
    155
  • Head Length(mm)
    185
  • Head Depth(mm)
    57
  • Features
    Stainless steel material with excellent corrosion resistance has been used. Drainage hole has been provided.
  • Use
    For groove cleaning work. For sludge scooping work.
  • Head Part
    Stainless Steel (SUS430)
  • Material (Handle)
    Steel Pipe Coating Film
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Employs stainless steel with excellent corrosion resistance.
· Includes drain holes.
[Applications]
· For cleaning out grooves and indentations.
· For mud removal work.

Specifications of 074353

  • Product Type
    Other
  • Total Length(mm)
    1230
  • Trusco Code
    382-0238
  • Mass(g)
    900
  • Earlier width(mm)
    155
  • Head Length(mm)
    185
  • Head Depth(mm)
    57
  • Features
    Stainless steel material with excellent corrosion resistance has been used. Drainage hole has been provided.
  • Use
    For groove cleaning work. For sludge scooping work.
  • Head Part
    Stainless Steel (SUS430)
  • Material (Handle)
    Steel Pipe Coating Film
  • Amount Of Content
    1 pc.
Part Number
074353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 971.05

DUST TONGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1