(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase 200 V Extension Cord (for Outdoor Use) (T4P20AW-5)

Three-Phase 200 V Extension Cord (for Outdoor Use) (T4P20AW-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4P20AW-5
T4P20AW-10
T4P20AW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 3,073.00

EXTENSION CORDS 1 Piece(s) Same day 5 256-2855 1.3 1 pc.

฿ 3,987.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 256-2863 2.3 1 pc.

฿ 6,699.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 256-2871 4.3 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    3.8
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    1
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Color
    Black
  • Rated Current(A)
    19
  • Electrical wire type
    SVCT2.0 mm2 x 4-Core
  • Amount Of Content
    1 pc.

Product Description

Rainproof extension cord with 3P grounding for three-phase 200 V.
[Features]
· Integrally molded three-phase 200 V outlet/plug.
· This type allows wire length to be selected from 5 m, 10 m, or 20 m to suit the application.
· Uses SVCT 2.0 mm2 x 4-core cable that does not easily harden even on a cold day.
· An outdoor type that can be used outdoors.
· Can also be used safely in humid environments.
[Applications]
· Ideal as extension of 3-phase 200 V power supply products.
· Ideal for power machinery extension inside factories, etc.

Part Number
T4P20AW-5
T4P20AW-10
T4P20AW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 3,073.00

EXTENSION CORDS 1 Piece(s) Same day 5 256-2855 1.3 1 pc.

฿ 3,987.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 256-2863 2.3 1 pc.

฿ 6,699.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 256-2871 4.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is optimum for extension of power machine such as in factories.
●Industry's first three-phase 200V rainproof plug and rainproof connector body is integrally molded. 
●Because it is an outdoor type, it is safe in places with high humidity and in places with water.

Specification

●Color:Black
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):4
●Wire Type: SVCT2.0mm2 x 4 cores.