(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triple Snap Extension Cord (Ultra-Thick Soft Cable) (TTP-10E-Y)

Triple Snap Extension Cord (Ultra-Thick Soft Cable) (TTP-10E-Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTP-10E-BK
TTP-10E-GN
TTP-10E-Y
TTP-20E-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
OP (Color symbol) Amount Of Content

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 Black 256-2529 1.9 BK 1 pc.

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 10 Green 256-2502 1.9 Y 1 pc.

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 10 Yellow 256-2511 1.9 Y 1 pc.

฿ 4,348.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Black 256-2537 3.5 BK 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Material
    Vinyl Chloride
  • Rated Current(A)
    15
  • Electrical wire type
    Soft VCT
  • Features 1
    Securely grounded for the event of electric leakage. (When the tool insulation fails, it releases leakage current to the ground to prevent electric shock)
  • Features 2
    The SVCT 2.0 mm2×3 core (soft electrical wire) is adopted for wiring and the cord will not become hard even in cold regions.
  • Features 3
    Uses 2.0 mm2 thick power wiring to eliminate voltage drops.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Either 2-core or 3-core can be inserted without an adapter as it has a snap lock plug.
· It is grounded, making it safe even in the event of electric leakage. (When the tool insulation fails, it releases leakage current to the ground to prevent electric shock)
· The SVCT 2.0 mm2 x 3 core (soft electrical wire) is adopted for wiring and the cord will not become hard even in cold regions.
· Uses 2.0 mm2 thick power wiring to eliminate voltage drops.

Part Number
TTP-10E-BK
TTP-10E-GN
TTP-10E-Y
TTP-20E-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
OP (Color symbol) Amount Of Content

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 Black 256-2529 1.9 BK 1 pc.

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 10 Green 256-2502 1.9 Y 1 pc.

฿ 2,424.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 10 Yellow 256-2511 1.9 Y 1 pc.

฿ 4,348.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Black 256-2537 3.5 BK 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With pokkin plug, you can insert either 2 cores or 3 cores without an adapter.
●It is safe even if short circuit occurs because of with grounding.(When the tool has an insulation failure, it leaks short circuit current to the ground and to prevent electric shock)
●Since the electric wire adopts SVCT2.0mm2 x 3 wires(soft electrical wire), it does not become hard even in cold climates. 
●Since we are using a thick wire of 2.0mm2, we will eliminate the voltage drop.

Specification

●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Wire Type: SVCT(soft wire)

Warning

●Indoor type. Please do not use it outside at rain.