(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Pin Extension Cable (TKC15-053P)

3-Pin Extension Cable (TKC15-053P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKC15-053P
TKC15-103P
TKC15-203P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 643.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 5 326-5790 0.64 1 pc.

฿ 934.00

EXTENSION CORDS 1 Piece(s) Same day 10 326-5803 1.20 1 pc.

฿ 1,964.00

EXTENSION CORDS 1 Piece(s) Same day 20 326-5811 2.10 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.5
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Violet
  • Rated Current(A)
    15
  • Electrical wire type
    VCTF
  • Amount Of Content
    1 pc.

Product Description

An extension cord which uses VCTF 2.0 mm2 x 2 cores for its electric wires and can be used up to 1,500 W.
[Features]
· Uses JIS C 3306 wire and conforms to the Extension Cord Set Act.
· In order to prevent tracking, a middle piece (melamine phenol resin) has been in the plug.
· Made of polyvinyl chloride resin. Made in Japan.
[Applications]
· Can be used for a wide range of applications, such as construction supplies, indoors or outdoors.

Part Number
TKC15-053P
TKC15-103P
TKC15-203P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 643.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 5 326-5790 0.64 1 pc.

฿ 934.00

EXTENSION CORDS 1 Piece(s) Same day 10 326-5803 1.20 1 pc.

฿ 1,964.00

EXTENSION CORDS 1 Piece(s) Same day 20 326-5811 2.10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●VCTF2.0mm2 x 2 cores are adopted as electric wires, so it can be used up to a total of 1500W. 
●Because it is for tracking prevention, we use a middle piece(melamine phenolic resin)for the plug.
●Extension code set method compliant product.

Specification

●Color:Violet
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):2
●Wire Type: VCTF