(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

extension cord TKC15 (TKC15-2)

extension cord TKC15 (TKC15-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When using the extension cord, do not use it with cords bundled. It may overheat and lead to fire.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKC15-2
TKC15-4
TKC15-6
TKC15-8
TKC15-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 286.00

EXTENSION CORDS 1 Piece(s) Same day 2 352-3713 0.19 1 pc.

฿ 437.00

EXTENSION CORDS 1 Piece(s) Same day 4 352-3705 0.34 1 pc.

฿ 572.00

EXTENSION CORDS 1 Piece(s) Same day 6 352-3691 0.50 1 pc.

฿ 745.00

EXTENSION CORDS 1 Piece(s) Same day 8 384-0221 0.65 1 pc.

฿ 895.00

EXTENSION CORDS 1 Piece(s) Same day 10 352-3721 0.80 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.5
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    1
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • Rated Current(A)
    15
  • Electrical wire type
    VCTFK
  • Amount Of Content
    1 pc.

Product Description

Extension cord for various applications with a rated current of 15 A.
[Features]
· VCTFK 2.0 mm2 x 2 cores are used for the electric wires and can be used up to 1,500 W.
· Uses JIS C 3306 wire and conforms to the Extension Cord Set Act.
· In order to prevent tracking, a middle piece (melamine phenol resin) has been used in the plug.
· Made of polyvinyl chloride resin.
· Legally compliant extension cord set.
[Applications]
· Ideal for device extension cords during indoor work.

Part Number
TKC15-2
TKC15-4
TKC15-6
TKC15-8
TKC15-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 286.00

EXTENSION CORDS 1 Piece(s) Same day 2 352-3713 0.19 1 pc.

฿ 437.00

EXTENSION CORDS 1 Piece(s) Same day 4 352-3705 0.34 1 pc.

฿ 572.00

EXTENSION CORDS 1 Piece(s) Same day 6 352-3691 0.50 1 pc.

฿ 745.00

EXTENSION CORDS 1 Piece(s) Same day 8 384-0221 0.65 1 pc.

฿ 895.00

EXTENSION CORDS 1 Piece(s) Same day 10 352-3721 0.80 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because we are using VCTFK 2.0mm2 x 2 wires for electric wires, we can use up to 1500W.
●Because it is for tracking prevention, we use a middle piece(melamine phenolic resin)for the plug.
●Extension code set method compliant product.

Specification

●Color:Black
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):2
●SPQ(piece):20
●Wire Type: VCTFK