(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel, Single-Phase, 100 V, Wire Length (m) 30

Cord Reel, Single-Phase, 100 V, Wire Length (m) 30

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GT-301KXT

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Trusco Code
    228-9288
  • Mass(kg)
    7.9
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Electric lamp
  • Rated Current(A)
    5
  • 2P / 3P Dual Plug
  • Electrical wire type
    VCT
  • Grounding Terminal
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Features 1
    With dust-proof cap and name plate.
  • Features 2
    A soft cable which does not easily kink even in winter is used.
  • Amount Of Content
    1 unit
Part Number
GT-301KXT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,818.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Trusco Code
    228-9288
  • Mass(kg)
    7.9
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Electric lamp
  • Rated Current(A)
    5
  • 2P / 3P Dual Plug
  • Electrical wire type
    VCT
  • Grounding Terminal
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Features 1
    With dust-proof cap and name plate.
  • Features 2
    A soft cable which does not easily kink even in winter is used.
  • Amount Of Content
    1 unit

Product Description

[Features]
· With a brake stopper to prevent idling.
· With dust-proof cap and name plate.
· A soft cable which does not easily kink even in winter is used.

Specifications of GT-301KXT

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Trusco Code
    228-9288
  • Mass(kg)
    7.9
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Electric lamp
  • Rated Current(A)
    5
  • 2P / 3P Dual Plug
  • Electrical wire type
    VCT
  • Grounding Terminal
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Features 1
    With dust-proof cap and name plate.
  • Features 2
    A soft cable which does not easily kink even in winter is used.
  • Amount Of Content
    1 unit
Part Number
GT-301KXT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,818.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is with a brake stopper to prevent idling.
●With dust cap, name plate.
●We adopted a soft cable which is difficult to roll around in winter.

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:2P/15A/125V with grounding
●Outlet Specification Shape:d
●Conducting Lamp:○
●Ground Terminal:○
●2P/3P Dual Purpose Plug:○
●AC100V
●Wire Type: VCT
●Outlet with Cap