(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel, Single-Phase, 100 V, Wire Length (m) 30/50 (GS-30T)

Cord Reel, Single-Phase, 100 V, Wire Length (m) 30/50 (GS-30T)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GS-30T
GS-50T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,050.00

CORD REEL 1 Piece(s) 10 Day(s) 30 228-9245 6.6 1 unit

฿ 6,369.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 228-9253 10.2 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Outlet Specification Shape
    Single Phase 100 V Type Dustproof Shutter Included
  • Rated Current(A)
    5
  • Electrical wire type
    VCT
  • Specification 1
    AC100V
  • Features 1
    A soft cable which does not easily kink even in winter is used for all models.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The winding drum is entirely made of iron; a high cost performance model with a tough structure.
· A soft cable which does not easily kink even in winter is used for all models.

Part Number
GS-30T
GS-50T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,050.00

CORD REEL 1 Piece(s) 10 Day(s) 30 228-9245 6.6 1 unit

฿ 6,369.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 228-9253 10.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The entire winding drum is made of iron, and it is a high cost performance model with tough structure roll.
●All models adopts a soft cable roll that is difficult to tangle in winter.

Specification

●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):2
●Outlet Specification Rated:2P/15A/125V
●Outlet Specification Shape:s
●AC100V
●Wire Type: VCT
●Outlet with Dust Cover