(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer, Portable Transformer (PT-20U)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PT-20U
PT-30T
PT-50D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Ratings
(kVA)
Capacity
(kVA)
Continuous current rating
(A)
Trusco Code Mass
(kg)
Transformation Input/output
(V)
Protection function Primary Wire Specification Amount Of Content

฿ 6,489.60

TRANSFORMERS 1 Piece(s) 10 Day(s) - 2 20 288-4038 6.5 Boosting Type 100/115・125 Safety breaker 20 A 2.0mm2×2m 1 unit

฿ 10,338.73

TRANSFORMERS 1 Piece(s) 10 Day(s) 3 3 30 288-4046 14.5 Dual Increase/Decrease Pressure Model 100・200/100・115 Safety breaker 30 A 3.5mm2×2m 1 unit

฿ 16,723.41

฿ 16,154.81

TRANSFORMERS 1 Piece(s) 12 Day(s) 5 5 50 288-4054 20.0 Decrease Pressure Model 200/100・115 Safety breaker 50 A 3.5mm2×2m 1 unit

Basic Specifications

  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • Specification 1
    Continuous Rating
  • Specification 2
    Single Phase 100 V Type With Ground
  • Amount Of Content
    1 unit

Product Description

A transformer effective for eliminating power shortages for electronic products caused by taking measures against voltage drops.
[Features]
· The lineup consists of a product dedicated to voltage boost, a product dedicated to voltage step-down, and a product that does both.
· Comes with a built-in non-fuse breaker for safe use.
· Can be used continuously.
[Applications]
· Optimal for eliminating power shortages for electronic products.
· Optimal for measures against voltage drops.

Part Number
PT-20U
PT-30T
PT-50D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Ratings
(kVA)
Capacity
(kVA)
Continuous current rating
(A)
Trusco Code Mass
(kg)
Transformation Input/output
(V)
Protection function Primary Wire Specification Amount Of Content

฿ 6,489.60

TRANSFORMERS 1 Piece(s) 10 Day(s) - 2 20 288-4038 6.5 Boosting Type 100/115・125 Safety breaker 20 A 2.0mm2×2m 1 unit

฿ 10,338.73

TRANSFORMERS 1 Piece(s) 10 Day(s) 3 3 30 288-4046 14.5 Dual Increase/Decrease Pressure Model 100・200/100・115 Safety breaker 30 A 3.5mm2×2m 1 unit

฿ 16,723.41

฿ 16,154.81

TRANSFORMERS 1 Piece(s) 12 Day(s) 5 5 50 288-4054 20.0 Decrease Pressure Model 200/100・115 Safety breaker 50 A 3.5mm2×2m 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1