(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metasen Adapter 3 m (MSB-AT3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSB-AB3
MSB-AS3
MSB-AT3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Inner capacity

฿ 576.54

ADAPTERS 1 Piece(s) 12 Day(s) 370-3801 160 1 pc.

฿ 1,109.36

ADAPTERS 1 Piece(s) 12 Day(s) 370-3819 200 1 pc.

฿ 306.31

ADAPTERS 1 Piece(s) 12 Day(s) 370-3827 150 1 pc.

Basic Specifications

  • Product Type
    Adapter
  • Supported voltages(V)
    Other
  • Cord Length(m)
    3
  • Supported models
    This is the type that is often seen among electric tools with metal surfaces on the body.
  • Application
    When using double insulated tools, the metal sensor function may not work.
  • Inner capacity
    1 pc.

Product Description

An adapter required for connecting dual insulation type tools to metal sensor reels.
[Features]
· MSB-AB3: When the electric tool body is made of resin, there is conductivity with the drill bit, and the set screw for body is in the back.
· MSB-AS3: For electric tools with no conductivity on body.
· MSB-AT3: For the type frequently seen among electric tools with metal body surface.
[Applications]
· Ideal for connecting dual insulation type tools to metal sensor reels.
· Convenient when using double insulated tools and the metal sensor function does not work.
· It is ideal when there is conduction in the main body.

Part Number
MSB-AB3
MSB-AS3
MSB-AT3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Inner capacity

฿ 576.54

ADAPTERS 1 Piece(s) 12 Day(s) 370-3801 160 1 pc.

฿ 1,109.36

ADAPTERS 1 Piece(s) 12 Day(s) 370-3819 200 1 pc.

฿ 306.31

ADAPTERS 1 Piece(s) 12 Day(s) 370-3827 150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1