(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E-3KBP |
E-3KW(B) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Abstract | Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 334.81 |
ADAPTERS | 1 Piece(s) | 1 Day(s) | 370-3045 | 50 | Reverse Grounding Adapter (with Grounding Clip) | 1 pc. | ||
฿ 450.54 |
ADAPTERS | 1 Piece(s) | 1 Day(s) | 370-3053 | 70 | Rainproof type reverse grounding adapter (with ground clip) | 1 pc. |
Part Number |
---|
E-3KBP |
E-3KW(B) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Abstract | Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 334.81 |
ADAPTERS | 1 Piece(s) | 1 Day(s) | 370-3045 | 50 | Reverse Grounding Adapter (with Grounding Clip) | 1 pc. | ||
฿ 450.54 |
ADAPTERS | 1 Piece(s) | 1 Day(s) | 370-3053 | 70 | Rainproof type reverse grounding adapter (with ground clip) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?