- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
See-Through Jump Plug (Spare)
Specifications of P2-3SE
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Rated Current(A)
- 15・125
-
- Trusco Code
- 327-4683
-
- Grounding Check Pilot Lamp
- NA
-
- Mass(g)
- 66
-
- Outlet Specification Shape
- 2 Pole/3 Pole Dual Use Type
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 333.29
|
PLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Rated Current(A)
- 15・125
-
- Trusco Code
- 327-4683
-
- Grounding Check Pilot Lamp
- NA
-
- Mass(g)
- 66
-
- Outlet Specification Shape
- 2 Pole/3 Pole Dual Use Type
-
- Inner capacity
- 1 pc.
Product Description
Replacement 2P/2P grounding combination plug for outdoor use.
[Features]
· Waterproof type for outdoor use with sliding ground pin 2P or 2P ground type included combined type.
· Can be connected to either 2P or 2P grounding cord.
· 100 V specification.
· The applicable cable O.D. is 10.1-12.6 mm.
· Made of resin to prevent deterioration as seen with rubber plugs, maintaining long-term waterproofing.
[Applications]
· Replacement plug ideal for grounded products.
Specifications of P2-3SE
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Rated Current(A)
- 15・125
-
- Trusco Code
- 327-4683
-
- Grounding Check Pilot Lamp
- NA
-
- Mass(g)
- 66
-
- Outlet Specification Shape
- 2 Pole/3 Pole Dual Use Type
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 333.29
|
PLUGS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?