- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Forklift Auxiliary Cable for Charging
(OFC-3)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Trusco Code |
Mass (kg) |
Inner capacity |
|
฿ 6,200.00
|
PLUGS
|
1 Piece(s)
|
|
19 Day(s)
|
3 |
331-8451 |
1.25 |
1 pc. |
|
฿ 7,927.00
|
PLUGS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
331-8460 |
1.85 |
1 pc. |
Basic Specifications
-
- Product Type
- extension cord
-
- Supported voltages(V)
- Other
-
- Electrical wire thickness(mm2)
- 3.5
-
- Number of electrical wire cores(C)
- 4
-
- Color
- Black
-
- Inner capacity
- 1 pc.
Product Description
An auxiliary charging cable for use with forklifts from a variety of manufacturers.
[Features]
· Uses plugs for use with forklifts from a variety of manufacturers.
· Adopts highly durable plugs.
· Cable is highly heat resistant 2PNCT of thickness 3.5 mm² and 4 cores (C).
· The allowable cable current is 32 A.
· The primary side is cut off as is and the secondary side comes with a rated 440 V 40 A 3P grounding forklift plug.
[Applications]
· An auxiliary cable for use in charging the forklift.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Trusco Code |
Mass (kg) |
Inner capacity |
|
฿ 6,200.00
|
PLUGS
|
1 Piece(s)
|
|
19 Day(s)
|
3 |
331-8451 |
1.25 |
1 pc. |
|
฿ 7,927.00
|
PLUGS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
331-8460 |
1.85 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?