(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BFX extension cord (For outdoor use, with breaker) (BFX-103KC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BFX-013KC
BFX-103KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 2,919.00

EXTENSION CORDS(HAND REEL) 1 Piece(s) 12 Day(s) 0.7 360-1471 650 1 pc.

฿ 3,866.71

EXTENSION CORDS(HAND REEL) 1 Piece(s) 12 Day(s) 10 360-1480 2000 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Color
    Yellow
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 pc.

Product Description

An extension cord with a breaker for outdoor use that can be easily installed when using electrical equipment.
[Feature]
· Shut off earth leakage and overuse just before an outlet. The earth leakage breaker has an overload protection function.
· Completely rainproof and can be used safely even in the rain.
· Includes a shock-resistant rubber protector and a convenient hook that can be used for hanging.
· Includes an earth leakage breaker with overload short circuit protection.
· BFX-013KC cable specifications: Soft VCT 2.0 mm2 x 3C, Outlet ratings: 2P / 15 A / 125 V With Ground, Number: 3 pieces.
· BFX-103KC cable specifications: Soft VCT 2.0 mm2 x 3C, Outlet ratings: 2P / 15 A / 125 V With Ground, Number: 3 pieces.
[Applications]
· When you want to install a power supply or breaker for outdoor work.

Part Number
BFX-013KC
BFX-103KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 2,919.00

EXTENSION CORDS(HAND REEL) 1 Piece(s) 12 Day(s) 0.7 360-1471 650 1 pc.

฿ 3,866.71

EXTENSION CORDS(HAND REEL) 1 Piece(s) 12 Day(s) 10 360-1480 2000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1