- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Multi Tap Extension Cord (200 V with Ground)
Specifications of HM-A
-
- Electrical wire length(m)
- 1
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 5
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 3
-
- Electrical wire thickness(mm2)
- 3.5
-
- Number of electrical wire cores(C)
- 4
-
- Outlet Specification/Rating
- 3P / 20 A / 250 V With Ground
-
- Color
- Black
-
- Trusco Code
- 370-3428
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- 3-phase 200 V with grounding
-
- Mass(kg)
- 1
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 2,344.74
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Electrical wire length(m)
- 1
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 5
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 3
-
- Electrical wire thickness(mm2)
- 3.5
-
- Number of electrical wire cores(C)
- 4
-
- Outlet Specification/Rating
- 3P / 20 A / 250 V With Ground
-
- Color
- Black
-
- Trusco Code
- 370-3428
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- 3-phase 200 V with grounding
-
- Mass(kg)
- 1
-
- Inner capacity
- 1 pc.
Product Description
A convenient 200 V indoor extension cord with multi-tap.
[Features]
·Electrical wire specifications: VCT3.5mm2×4C
·Outlet ratings: 3P / 20 A / 250 V with grounding, number of outlets: 3 pcs.
・ Reverse wiring specifications for only 1 outlet
・ Equipped with a dust-proof shutter to prevent dust and dirt from entering, which is safe
・ Built-in pilot lamp that can check energization
[Applications]
・ For indoor use, extension of 200-V power supply
Specifications of HM-A
-
- Electrical wire length(m)
- 1
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 5
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 3
-
- Electrical wire thickness(mm2)
- 3.5
-
- Number of electrical wire cores(C)
- 4
-
- Outlet Specification/Rating
- 3P / 20 A / 250 V With Ground
-
- Color
- Black
-
- Trusco Code
- 370-3428
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- 3-phase 200 V with grounding
-
- Mass(kg)
- 1
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 2,344.74
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?