(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2P Extension Cord with Grounding for Outdoors (Short Power Outlet) (NX-005)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NX-005
NX-005K
NX-053-Y
NX-103-Y
NX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Color Trusco Code Mass
(g)
Outlet Specification Shape Inner capacity

฿ 423.03

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.5 2 2P・15A・125V Mustard Yellow 370-3878 290 Single Phase 100 V Type 1 pc.

฿ 989.29

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.5 3 2P / 15 A / 125 V With Ground Orange 370-3886 460 Single Phase 100 V Type With Ground 1 pc.

฿ 667.94

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 2 2P・15A・125V Mustard Yellow 370-3894 870 Single Phase 100 V Type 1 pc.

฿ 1,047.62

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 2 2P・15A・125V Mustard Yellow 370-3916 1520 Single Phase 100 V Type 1 pc.

฿ 2,129.23

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V Mustard Yellow 370-3924 2680 Single Phase 100 V Type 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Electrical wire type
    Soft VCT
  • Inner capacity
    1 pc.

Product Description

Short tap for indoor use.
[Features]
· Dustproof outlet.
· With pilot lamp for power supply and triple outlet.
[Applications]
· Ideal for extending nearby power supplies.

Part Number
NX-005
NX-005K
NX-053-Y
NX-103-Y
NX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Color Trusco Code Mass
(g)
Outlet Specification Shape Inner capacity

฿ 423.03

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.5 2 2P・15A・125V Mustard Yellow 370-3878 290 Single Phase 100 V Type 1 pc.

฿ 989.29

EXTENSION CORDS 1 Piece(s) 12 Day(s) 0.5 3 2P / 15 A / 125 V With Ground Orange 370-3886 460 Single Phase 100 V Type With Ground 1 pc.

฿ 667.94

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 2 2P・15A・125V Mustard Yellow 370-3894 870 Single Phase 100 V Type 1 pc.

฿ 1,047.62

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 2 2P・15A・125V Mustard Yellow 370-3916 1520 Single Phase 100 V Type 1 pc.

฿ 2,129.23

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V Mustard Yellow 370-3924 2680 Single Phase 100 V Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1