(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2P Extension Cord for Outdoors (Short Power Outlet) (FX-005-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FX-005-B
FX-005-G
FX-005-R
FX-005-RY
FX-053-B
FX-103-B
FX-103-Y
FX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 728.89

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Blue 370-3193 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Green 370-3207 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Red 370-3231 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 12 Day(s) 0.5 Lemon Yellow 370-3240 510 1 pc.

฿ 1,093.34

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 5 Blue 370-3258 1020 1 pc.

฿ 1,457.78

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Blue 370-3266 1590 1 pc.

฿ 1,457.78

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Lemon Yellow 370-3291 1590 1 pc.

฿ 2,246.99

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Lemon Yellow 370-3321 2750 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Inner capacity
    1 pc.

Product Description

Short tap for outdoor use.
[Features]
· An extension cord ideal for extending nearby power supplies.
· Comes with a rainproof power outlet cap.
· With pilot lamp for power supply and triple outlet.
[Applications]
· Ideal for extending nearby power supplies.

Part Number
FX-005-B
FX-005-G
FX-005-R
FX-005-RY
FX-053-B
FX-103-B
FX-103-Y
FX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 728.89

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Blue 370-3193 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Green 370-3207 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Red 370-3231 510 1 pc.

฿ 743.06

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 12 Day(s) 0.5 Lemon Yellow 370-3240 510 1 pc.

฿ 1,093.34

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 5 Blue 370-3258 1020 1 pc.

฿ 1,457.78

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Blue 370-3266 1590 1 pc.

฿ 1,457.78

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Lemon Yellow 370-3291 1590 1 pc.

฿ 2,246.99

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Lemon Yellow 370-3321 2750 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1