(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SK Extension Cord (SK-110-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-110-B
SK-110-Y
SK-210-B
SK-210-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 734.61

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1.25 Blue 370-4327 1.2 1 pc.

฿ 734.61

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1.25 Yellow 370-4351 1.2 1 pc.

฿ 1,032.39

EXTENSION CORDS 1 Piece(s) 12 Day(s) 2 Blue 370-4360 1.57 1 pc.

฿ 1,161.30

EXTENSION CORDS 1 Piece(s) 12 Day(s) 2 Yellow 370-4394 1.57 1 pc.

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Inner capacity
    1 pc.

Product Description

Indoor use extension cord essential for various work.
[Features]
· SK-110 electric wire specification: VCT 1.25 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
· SK-210 electric wire specification: VCT 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with grounding, number of outlets: 3.
· Triple tap with pilot lamp included.
[Applications]
· For extension of power supply of electrical appliances and indoor work.

Part Number
SK-110-B
SK-110-Y
SK-210-B
SK-210-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 734.61

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1.25 Blue 370-4327 1.2 1 pc.

฿ 734.61

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1.25 Yellow 370-4351 1.2 1 pc.

฿ 1,032.39

EXTENSION CORDS 1 Piece(s) 12 Day(s) 2 Blue 370-4360 1.57 1 pc.

฿ 1,161.30

EXTENSION CORDS 1 Piece(s) 12 Day(s) 2 Yellow 370-4394 1.57 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1