(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2P Extension Cord (with Ground) (SX-053K-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX-053K-B
SX-053K-Y
SX-103K-B
SX-103K-G
SX-103K-R
SX-103K-Y
SX-203K-B
SX-203K-G
SX-203K-R
SX-203K-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Mass
(kg)
Inner capacity

฿ 1,204.45

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Gray Blue 370-4483 800 - 1 pc.

฿ 1,204.45

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Yellow 370-4505 800 - 1 pc.

฿ 2,459.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 Gray Blue 370-4548 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Earth Green 370-4556 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Wine Red 370-4564 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Yellow 370-4572 - 1.44 1 pc.

฿ 2,156.95

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Gray Blue 370-4637 - 2.63 1 pc.

฿ 2,125.72

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Earth Green 370-4645 - 2.63 1 pc.

฿ 2,143.92

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Wine Red 370-4653 - 2.63 1 pc.

฿ 2,125.72

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Yellow 370-4661 - 2.63 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Electrical wire type
    Soft VCTF
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 pc.

Product Description

Extension cord with ground for indoor applications. Useful for extending power cables for indoor work.
[Features]
· Comes with a dust-proof power outlet cap.
· With pilot lamp for power supply and triple outlet.
· Grounded for safety.
· SX-053K electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
· SX-103K electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
· SX-203 electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
[Applications]
· For extension of power supply of electrical appliances and indoor work.

Part Number
SX-053K-B
SX-053K-Y
SX-103K-B
SX-103K-G
SX-103K-R
SX-103K-Y
SX-203K-B
SX-203K-G
SX-203K-R
SX-203K-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Mass
(kg)
Inner capacity

฿ 1,204.45

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Gray Blue 370-4483 800 - 1 pc.

฿ 1,204.45

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Yellow 370-4505 800 - 1 pc.

฿ 2,459.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 10 Gray Blue 370-4548 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Earth Green 370-4556 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Wine Red 370-4564 - 1.44 1 pc.

฿ 1,703.78

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Yellow 370-4572 - 1.44 1 pc.

฿ 2,156.95

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Gray Blue 370-4637 - 2.63 1 pc.

฿ 2,125.72

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Earth Green 370-4645 - 2.63 1 pc.

฿ 2,143.92

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Wine Red 370-4653 - 2.63 1 pc.

฿ 2,125.72

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Yellow 370-4661 - 2.63 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1