(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2P Extension Cord (SX) (SX-103-G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX-053-B
SX-053-Y
SX-103-B
SX-103-G
SX-103-R
SX-103-Y
SX-203-B
SX-203-G
SX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 640.51

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Blue 370-4475 610 1 pc.

฿ 675.80

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Lemon Yellow 370-4513 610 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Blue 370-4521 1110 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Green 370-4530 1110 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Red 370-4581 1110 1 pc.

฿ 918.58

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Lemon Yellow 370-4599 1110 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Blue 370-4611 2120 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Green 370-4629 2120 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Lemon Yellow 370-4670 2120 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Electrical wire type
    Soft VCTF
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Inner capacity
    1 pc.

Product Description

Extension cord can also be used for indoor work. (2P)
[Features]
· Comes with a dust-proof power outlet cap.
· With pilot lamp for power supply and triple outlet.
· SX-053 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
· SX-103 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
· SX-203 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
[Applications]
· Used as an extension power supply for electrical appliances.

Part Number
SX-053-B
SX-053-Y
SX-103-B
SX-103-G
SX-103-R
SX-103-Y
SX-203-B
SX-203-G
SX-203-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 640.51

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Blue 370-4475 610 1 pc.

฿ 675.80

EXTENSION CORDS 1 Piece(s) 10 Day(s) 5 Lemon Yellow 370-4513 610 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Blue 370-4521 1110 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Green 370-4530 1110 1 pc.

฿ 865.40

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Red 370-4581 1110 1 pc.

฿ 918.58

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 Lemon Yellow 370-4599 1110 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 Blue 370-4611 2120 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Green 370-4629 2120 1 pc.

฿ 1,473.02

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 Lemon Yellow 370-4670 2120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Why is the rating of the outlet 125 V even though the domestic Japanese voltage is 100 V?
Answer: The voltage varies from 95 V to 110 V depending on the region, so the product has a margin for equipment capacity.