(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HLV-03A |
LV-02CS |
LV-03CS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Input/output (V) |
Protection function | Primary Wire Specification (m) |
Specifications | Specification 1 | 1 hour rating of electric current (A) |
Continuous current rating (A) |
Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,569.12 |
TRANSFORMERS | 1 Piece(s) | 40 Day(s) | 4930510108520 | 370-3410 | 100・200/100×1・115×1・200×1・200×1 | Overload/Short-Circuit Protection Combined Type Short Circuit Blocker | 2.1 | Indoor type | - | 15(200V)、30(100V) | 13(200V)、26(100V) | 21.7 | 1 unit | ||
฿ 12,732.25 |
TRANSFORMERS | 1 Piece(s) | 10 Day(s) | - | 370-3681 | 200/100×2・115×2 | Safety breaker | 1.6 | - | Indoor type | 20 | 15 | 11.7 | 1 unit | ||
฿ 14,600.83 |
TRANSFORMERS | 1 Piece(s) | 10 Day(s) | - | 370-3690 | 200/100×2・115×2 | Safety breaker | 1.6 | - | Indoor type | 30 | 22 | 15.2 | 1 unit |
Dedicated transformer for voltage drop from 200 V to 100 V.
[Features]
· Single-phase 200 V power can be easily stepped down to 100 V/115 V.
· A compact Transle transformer.
· Supplies the necessary power, either 100 V or 200 V.
[Applications]
· Convenient when voltage is different.
Part Number |
---|
HLV-03A |
LV-02CS |
LV-03CS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Input/output (V) |
Protection function | Primary Wire Specification (m) |
Specifications | Specification 1 | 1 hour rating of electric current (A) |
Continuous current rating (A) |
Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,569.12 |
TRANSFORMERS | 1 Piece(s) | 40 Day(s) | 4930510108520 | 370-3410 | 100・200/100×1・115×1・200×1・200×1 | Overload/Short-Circuit Protection Combined Type Short Circuit Blocker | 2.1 | Indoor type | - | 15(200V)、30(100V) | 13(200V)、26(100V) | 21.7 | 1 unit | ||
฿ 12,732.25 |
TRANSFORMERS | 1 Piece(s) | 10 Day(s) | - | 370-3681 | 200/100×2・115×2 | Safety breaker | 1.6 | - | Indoor type | 20 | 15 | 11.7 | 1 unit | ||
฿ 14,600.83 |
TRANSFORMERS | 1 Piece(s) | 10 Day(s) | - | 370-3690 | 200/100×2・115×2 | Safety breaker | 1.6 | - | Indoor type | 30 | 22 | 15.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?