(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hataya Ltd. Empty Reel (L-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Each model has its own winding weight limit. Empty reel dedicated for winding. Cannot be connected to power or air sources.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HSF-1N
J-1
L-1
LP-1
R-1
S-1
SP-1
T-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship O.D.φ10 Winding Capacity
(m)
JAN Code Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Winding Weight Limit
(kg)
Mass
(kg)
Inner capacity

฿ 2,779.77

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 101 - 370-3444 334 371 377 5 3 1 unit

฿ 1,123.18

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 12 - 370-3517 224 145 278 1.6 1.4 1 unit

฿ 4,453.00

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 84 - 370-3622 260 240 410 8 3.8 1 unit

฿ 6,930.00

PLUGS 1 Piece(s) 16 Day(s) 75 4930510109053 - 255 288 397 9 4.6 1 unit

฿ 2,762.11

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 60 - 370-4041 255 242 397 5 3.4 1 unit

฿ 1,214.61

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 45 - 370-4271 230 181 324 4 2.2 1 unit

฿ 7,993.59

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 142 - 370-4416 375 297 506 20 7.8 1 unit

฿ 1,822.30

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 54 - 370-4688 307 213 367 4 2.6 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Other
  • Inner capacity
    1 unit

Product Description

Empty reel for winding, can be used in many different forms to suit your needs.
[Features]
· Ideal for winding all types of cords, cables and hoses.
[Applications]
· For winding all types of cords, cables and hoses.

Part Number
HSF-1N
J-1
L-1
LP-1
R-1
S-1
SP-1
T-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship O.D.φ10 Winding Capacity
(m)
JAN Code Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Winding Weight Limit
(kg)
Mass
(kg)
Inner capacity

฿ 2,779.77

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 101 - 370-3444 334 371 377 5 3 1 unit

฿ 1,123.18

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 12 - 370-3517 224 145 278 1.6 1.4 1 unit

฿ 4,453.00

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 84 - 370-3622 260 240 410 8 3.8 1 unit

฿ 6,930.00

PLUGS 1 Piece(s) 16 Day(s) 75 4930510109053 - 255 288 397 9 4.6 1 unit

฿ 2,762.11

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 60 - 370-4041 255 242 397 5 3.4 1 unit

฿ 1,214.61

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 45 - 370-4271 230 181 324 4 2.2 1 unit

฿ 7,993.59

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 142 - 370-4416 375 297 506 20 7.8 1 unit

฿ 1,822.30

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 54 - 370-4688 307 213 367 4 2.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Power Reel Exterior That Can Meet A Variety Of Needs

J-1 mass: 1.4 kg Weight limit: 1.6 ㎏

J-1 mass:
1.4 kg Weight limit: 1.6 ㎏

S-1 mass: 2.2 kg Weight limit: 4 ㎏

S-1
mass: 2.2 kg Weight limit: 4 ㎏

T-1 mass: 2.6 kg Weight limit: 4 ㎏

T-1
mass: 2.6 kg Weight limit: 4 ㎏

R-1 mass: 3.4 kg Weight limit: 5 ㎏

R-1
mass: 3.4 kg Weight limit: 5 ㎏

LP-1 mass: 4.6 kg Weight limit: 9 ㎏

LP-1
mass: 4.6 kg Weight limit: 9 ㎏

L-1 mass: 3.8 kg Weight limit: 8 ㎏

L-1
mass: 3.8 kg Weight limit: 8 ㎏

G-1 mass: 5.3 kg Weight limit: 10 ㎏

G-1
mass: 5.3 kg Weight limit: 10 ㎏

SP-1 mass: 7.8 kg Weight limit: 20 ㎏

SP-1
mass: 7.8 kg Weight limit: 20 ㎏

OT-1 mass: 6.7 kg Weight limit: 6.4 ㎏

OT-1
mass: 6.7 kg Weight limit: 6.4 ㎏

HSF-1N mass: 3.0 kg Weight limit: 5 ㎏

HSF-1N
mass: 3.0 kg Weight limit: 5 ㎏

HBF-1N mass: 5.3 kg Weight limit: 10 ㎏

HBF-1N
mass: 5.3 kg Weight limit: 10 ㎏

 

Related Products

Extension Cord TKC15

Extension Cord TKC15

VCTFK 2.0 mm2 × 2 core is used for the power cable, allowing this extension cord to handle up to 1,500 W. You can choose a length to match the conditions in which you will use it, making this an attractive product. (2, 4, 6, 8,10 mm)

Home Reel MAC Reel

Home Reel MAC Reel

5 m extension and a compact design make this reel easy to use in locations like an office. Thermocut is used in the power cable to avoid melting and damage.

Sun Tiger Reel (circuit breaker included)

Sun Tiger Reel (circuit breaker included)

This Hatari Ltd. break-equipped cord reel is a perennial best seller.