(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel Three-phase 200 V with Breaker Electric Wire Length (m) 20–50 (BL-332M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BL-332M
BL-502M
BR-202M SALE
BR-302M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Trusco Code Mass
(kg)
Inner capacity

฿ 20,860.95

CORD REELS(1PHASE 200V) 1 Piece(s) 10 Day(s) 30 3.5 105-5097 14.6 1 unit

฿ 24,314.68

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 50 2 106-2328 14.4 1 unit

฿ 13,328.54

฿ 12,891.36

CORD REELS(1PHASE 200V) 1 Piece(s) 1 Day(s) 20 2 105-5062 8.2 1 unit

฿ 14,814.67

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 2 105-5071 10.2 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Number of electrical wire cores(C)
    4
  • Electric lamp
  • Grounding Terminal
  • Rated Current(A)
    5
  • Specification 1
    Three-Phase 200 V
  • Specification 2
    With Outlet Cap
  • Specification 3
    For leakage protection only
  • Electrical wire type
    Softon VCT
  • Outlet Specification Shape
    3-phase 200 V with grounding
  • Inner capacity
    1 unit

Product Description

[Features]
·Since the voltage drop is small, stable power can be obtained from equipment.
·Multiple devices can be used at the same time, increasing work efficiency.
·Comes with an outlet cap to prevent oil and dust from entering.

Part Number
BL-332M
BL-502M
BR-202M SALE
BR-302M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Trusco Code Mass
(kg)
Inner capacity

฿ 20,860.95

CORD REELS(1PHASE 200V) 1 Piece(s) 10 Day(s) 30 3.5 105-5097 14.6 1 unit

฿ 24,314.68

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 50 2 106-2328 14.4 1 unit

฿ 13,328.54

฿ 12,891.36

CORD REELS(1PHASE 200V) 1 Piece(s) 1 Day(s) 20 2 105-5062 8.2 1 unit

฿ 14,814.67

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 2 105-5071 10.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the voltage drop is small, stable power of the equipment can be obtained. 
●Multiple devices can be used at the same time, so work efficiency is increased. 
●It has an outlet with cap that prevents oil and dust from entering.

Specification

●Wire Specification Number of Cores(C):4
●Outlet Specification Rated:3P/20A/250V with grounding
●Outlet Specification Shape:g
●Outlet Specification Number of Pieces:2
●Conducting Lamp:○
●SPQ
●Three Phase 200V
●Wire Type: Soft on VCT
●Outlet with Cap
●Dedicated Circuit Ground Fault Protection