(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel Three-phase 200 V Electric Wire Length (m) 20–50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,164.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AP-202
AP-202M
AP-302
AP-302M
AP-302ML
LP-332M SALE
LP-502M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Outlet Ratings
(kVA)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Grounding Terminal Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 7,164.08

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 20 3.75 2 3 - 7 105-4325 3-phase 200 V type 7.2 1 unit

฿ 8,176.00

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 20 5 2 4 7 105-4368 3-phase 200 V with grounding 8.2 1 unit

฿ 8,885.09

CORD REELS(1PHASE 200V) 1 Piece(s) 5 Day(s) 30 3.75 2 3 - 5 105-4333 3-phase 200 V type 8.8 1 unit

฿ 10,219.54

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 2 4 5 105-4376 3-phase 200 V with grounding 10.2 1 unit

฿ 12,302.13

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 2 4 5 370-2723 3-phase 200 V with grounding and hooking outlet 10.2 1 unit

฿ 14,437.25

฿ 12,964.65

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 3.5 4 5 105-4392 3-phase 200 V with grounding 14.8 1 unit

฿ 15,701.53

฿ 14,352.77

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 50 5 2 4 5 105-4384 3-phase 200 V with grounding 14.6 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Electric lamp
  • Specification 1
    Three-Phase 200 V
  • Specification 2
    Outlet x 1 pc Only Reverse-Wiring Specification
  • Electrical wire type
    Softon VCT
  • Inner capacity
    1 unit

Product Description

A three-phase 200V indoor cord reel that has been used in factories and general contractors for many years.
[Features]
·Lineup that can accommodate various outlet shapes.
·Reverse wiring specification for only one outlet.
·Multiple devices can be used at the same time, increasing work efficiency.
·Comes with an outlet cap to prevent oil and dust from entering.
[Applications]
·Used in factories, general contractors, etc.

Part Number
AP-202
AP-202M
AP-302
AP-302M
AP-302ML
LP-332M SALE
LP-502M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Outlet Ratings
(kVA)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Grounding Terminal Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 7,164.08

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 20 3.75 2 3 - 7 105-4325 3-phase 200 V type 7.2 1 unit

฿ 8,176.00

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 20 5 2 4 7 105-4368 3-phase 200 V with grounding 8.2 1 unit

฿ 8,885.09

CORD REELS(1PHASE 200V) 1 Piece(s) 5 Day(s) 30 3.75 2 3 - 5 105-4333 3-phase 200 V type 8.8 1 unit

฿ 10,219.54

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 2 4 5 105-4376 3-phase 200 V with grounding 10.2 1 unit

฿ 12,302.13

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 2 4 5 370-2723 3-phase 200 V with grounding and hooking outlet 10.2 1 unit

฿ 14,437.25

฿ 12,964.65

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 30 5 3.5 4 5 105-4392 3-phase 200 V with grounding 14.8 1 unit

฿ 15,701.53

฿ 14,352.77

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 50 5 2 4 5 105-4384 3-phase 200 V with grounding 14.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1