(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Capacity Metal Sensor Reel Metasenbox (Metal Detection Function Provided) (MB-5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MB-5
MSS-231KV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Electric lamp Rated Current
(A)
Trusco Code Mass
(kg)
Inner capacity

฿ 8,714.61

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 5 2 - 10 370-3703 1.8 1 unit

฿ 25,877.32

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 3.5 6 370-3835 9.3 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 unit

Product Description

A cord reel that detects metals such as rebar or cable routing inside concrete and prevents severance accidents and impact backlash accidents.
[Features]
· MB-5: Metal-sensing box and cord reel with metal detecting function.
· MSS-231KV: Supports large capacity core drill.
· If a vibration drill or core cutter blade contacts rebar, etc. inside concrete, the power supply will be cut off within 0.1 seconds.
· MSS-231KV: Sensitivity does not change, enabling stable operation without effects due to moisture in concrete or changes in voltage between 85 V and 115 V.
· Built-in sensor which steadily operates even in environments where voltage is unstable.
· It is used for earthquake resistant reinforcement construction using large core drills.
[Applications]
· Ideal for electrical work, telecommunication work, gas, maintenance, and plumbing.

Part Number
MB-5
MSS-231KV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Electric lamp Rated Current
(A)
Trusco Code Mass
(kg)
Inner capacity

฿ 8,714.61

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 5 2 - 10 370-3703 1.8 1 unit

฿ 25,877.32

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 3.5 6 370-3835 9.3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1