(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Sensor Reel (with Breaker) (MSB-301KVX)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSB-301KVX
MSB-301KX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Specification 3 Application Inner capacity

฿ 21,301.46

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 105-5615 Sensitivity Adjustment Function For wet use 1 unit

฿ 16,780.70

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 105-5607 - For Dry Types 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Short Circuit Blocker
  • Specification 1
    AC100V
  • Specification 2
    New Jump Plug
  • Specification 4
    Comes with metal-sensing function
  • Electrical wire type
    Softon VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    9.6
  • Inner capacity
    1 unit

Product Description

Cord reel with metal sensing function.
[Features]
· A cord reel that detects metals such as rebar or cable routing inside concrete and takes precautions against severance accidents and impact backlash accidents.
· Cuts off power in under 0.1 seconds when impact drill or core cutter blade comes in contact with metal.
[Applications]
· Electrical work, telecommunication work, and gas work.
· Maintenance.
· Piping.

Part Number
MSB-301KVX
MSB-301KX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Specification 3 Application Inner capacity

฿ 21,301.46

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 105-5615 Sensitivity Adjustment Function For wet use 1 unit

฿ 16,780.70

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 105-5607 - For Dry Types 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1