(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cindy Temote Reel (Temperature Sensor) (TC-317)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-317
TC-317S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature sensor Trusco Code Inner capacity

฿ 2,940.34

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) - 370-4696 1 unit

฿ 3,148.96

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 418-9795 1 unit

Basic Specifications

  • Electrical wire length(m)
    17+3
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Mass(kg)
    4.2
  • Inner capacity
    1 unit

Product Description

This is a 100 V cord reel type where the outlet is pulled out.
[Features]
· The reel is useful for use when only power outlets can be used.
[Applications]
· Power supply extension for high-place work and underground work.

Part Number
TC-317
TC-317S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature sensor Trusco Code Inner capacity

฿ 2,940.34

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) - 370-4696 1 unit

฿ 3,148.96

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 418-9795 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1