(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multimode Reel 27 m/47 m (TGM-130)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGM-130
TGM-130K
TGM-150
TGM-150K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,162.67

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 27 2 - - 106-1828 Single Phase 100 V Type 8.4 1 unit

฿ 7,507.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 27 3 106-1844 Single Phase 100 V Type With Ground 8.9 1 unit

฿ 7,883.92

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 47 2 - - 106-1836 Single Phase 100 V Type 11.4 1 unit

฿ 9,584.59

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 47 3 106-1852 Single Phase 100 V Type With Ground 11.9 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Temperature sensor
  • Electric lamp
  • Rated Current(A)
    5
  • Outlet Tip Specification(pcs)
    3
  • Specification 1
    AC100V
  • Specification 2
    Primary Wire Includes 6 m of Cable
  • Electrical wire type
    VCT Soft
  • Inner capacity
    1 unit

Product Description

This is a 100 V cord reel type where the outlet is pulled out.
[Features]
· An inverse power distribution type that can take out cables as far as the job site.
· Wire tip section 3-tap is rainproof type. (TGM-130K, 150K only)
· In addition to the reverse power distribution function, it is a 2-in-1 multi type with 2 consecutive outlets and normal cord reel function.
[Applications]
· Power supply extension for high-place work and underground work.

Part Number
TGM-130
TGM-130K
TGM-150
TGM-150K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,162.67

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 27 2 - - 106-1828 Single Phase 100 V Type 8.4 1 unit

฿ 7,507.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 27 3 106-1844 Single Phase 100 V Type With Ground 8.9 1 unit

฿ 7,883.92

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 47 2 - - 106-1836 Single Phase 100 V Type 11.4 1 unit

฿ 9,584.59

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 47 3 106-1852 Single Phase 100 V Type With Ground 11.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a reverse distribution type that pulls out the cable to the work site.
●Three-tap at the tip of the electric wire is a multi-type with two piece units in one with a regular code reel function, as well as a rainproof function and reverse power distr

Specification

●Wire Specification Thickness(mm2):2.0
●Temperature Sensor:○
●Conducting Lamp:○
●AC100V
●Wire Type: VCT Soft
●1st order line is with 6m cable