(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outlet Board Fixing CONSET Reel (KS-30)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KB-30K
KS-30
KS-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Earth Leakage Breaker Specification Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 10,029.26

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 3 For leakage protection only 370-3550 Single Phase 100 V Type With Ground 7.7 1 unit

฿ 4,700.32

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 2 - - - 370-3606 Single Phase 100 V Type 6.7 1 unit

฿ 5,759.35

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 3 - 370-3614 Single Phase 100 V Type With Ground 7.5 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Electric lamp
  • Rated Current(A)
    6
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

Fixed power outlet board type. 100 V type cord reel for indoor use.
[Features]
· The power outlet board is fixed, and only the reel rotates.
· The cord does not twist even when pulled with electrical tool plug inserted.
· It is possible to turn the power supply to the outlets ON/OFF by rotating the power outlet board to the right and left.
· Ground leakage breaker exclusively for ground fault protection (KB-30K)
[Applications]
· For extending power cables.

Part Number
KB-30K
KS-30
KS-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Earth Leakage Breaker Specification Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 10,029.26

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 3 For leakage protection only 370-3550 Single Phase 100 V Type With Ground 7.7 1 unit

฿ 4,700.32

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 2 - - - 370-3606 Single Phase 100 V Type 6.7 1 unit

฿ 5,759.35

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 3 - 370-3614 Single Phase 100 V Type With Ground 7.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1