(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Tiger Rainbow Reel (Outdoor Use / Rain-Resistant Type) (BX-301K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BX-301K
BX-501K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 9,800.74

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 307-2690 8.1 1 unit

฿ 14,230.62

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 370-2812 11.5 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Specification 2
    Electrical wire melting prevention function
  • Specification 3
    Overload Protection / Electric Leakage Dual Purpose
  • Specification 4
    Rainproof type outlet cap
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 unit

Product Description

Rainproof 100 V cord reel with breaker for safe outdoor use.
[Features]
· Outdoor specification SUN TIGER CORD REEL that prevents the ingress of powder/dust as well as water.
· Wiring specifications: VCT Softon cable 2.0 mm2 x 3C.
· Product rating: 100 V / 5 A. Power outlet rating: 2P / 15 A / 125 V with ground, power outlet number: 3.
· Includes an earth leakage breaker for overloading and short-circuiting and a 2P/2P with ground combination type plug.
· With temperature sensor and mudproof cover.
[Applications]
· For extending power cables for outdoor work.
· For continuous outdoor use such as signage power supply.

Part Number
BX-301K
BX-501K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 9,800.74

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 307-2690 8.1 1 unit

฿ 14,230.62

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 370-2812 11.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Will the rainproof cable reel be ineffective without using a rainproof plug?
Answer: Yes, it will be ineffective. Without a compatible rainproof plug (2P rainproof plug for 2P rainproof outlet, rainproof plug with 2P ground for rainproof outlet with 2P ground), water will enter from the joint and the waterproof performance will be impaired. A standard flat plug can be used as a rainproof type when used with our plug cover.